IESNA:LM-63-2002
[TEST]P955851
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8C-935-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]35073
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
5470.8 5136.3 4846.2 4502.9 4159.5 3946.9 3871.6 3882.7 3946.9 4028.9
4412 5601.4 7532.8 9468.6 11426.6 12926 14250.5 15291.5 16356.9 17041.3
17092.2 16243.9 12454.3 10850.7 9027.9 6135.2 3800.7 3003.4 2017.8 1063.1
531.6 403.1 256.9 150.6 59.8 0 0
5470.8 5182.8 4892.7 4551.6 4203.8 3989 3909.3 3902.6 3958 4033.3
4327.9 5360 7216.1 9391.1 11269.3 12830.8 14206.2 15395.6 16392.3 17183
17360.2 16660.3 12999.1 11125.3 9388.9 6527.3 4046.6 3116.3 2086.4 1116.3
620.2 487.3 332.2 217.1 141.8 33.2 0
5470.8 5176.2 4903.7 4580.4 4241.5 4031.1 3942.5 3924.8 3960.2 4028.9
4221.6 4979.1 6569.3 8644.7 10658 12452.1 14077.8 15468.7 16686.9 17701.3
18073.4 17765.6 16607.2 13056.7 10950.4 8079.9 5069.9 3650.1 2655.6 1552.6
1045.4 863.8 755.3 629 431.9 75.3 0
5470.8 5207.2 4945.8 4664.5 4361.1 4135.2 4035.5 3995.6 4008.9 4062.1
4157.3 4551.6 5605.9 7311.3 9340.2 11366.8 13362.4 15269.4 16974.8 18208.5
18957.2 19059 18505.3 17544.1 15971.5 13269.3 10835.2 8319.1 5577.1 2582.6
1311.2 863.8 653.4 431.9 170.5 0 0
5470.8 5218.3 4999 4762 4516.1 4327.9 4214.9 4170.6 4164 4206.1
4276.9 4423.1 4892.7 5949.2 7577.1 9508.5 11668 13893.9 16104.4 17962.7
19316 20046.9 20075.7 19541.9 18817.6 17827.6 16443.3 14057.8 10458.7 6316.8
2697.7 939.1 392 219.3 86.4 6.6 0
5470.8 5262.6 5067.6 4903.7 4726.6 4584.8 4507.3 4471.8 4467.4 4500.6
4564.9 4657.9 4852.8 5286.9 6170.7 7535 9320.2 11357.9 13488.6 15601.6
17612.7 19316 20607.2 21127.7 21178.7 21154.3 21180.9 20582.9 17823.1 12669.1
7065.5 2378.8 604.7 223.7 55.4 4.4 0
5470.8 5306.9 5158.5 5052.1 4968 4912.6 4901.5 4921.5 4961.3 5014.5
5094.2 5205 5348.9 5588.1 5986.8 6669 7729.9 9156.3 10764.3 12491.9
14370.1 16312.6 18204.1 19914 21424.5 22662.7 23958.4 25251.9 25227.5 21265.1
13205.1 5592.6 1457.4 412 124 8.9 0
5470.8 5366.7 5278.1 5227.1 5220.5 5251.5 5315.7 5426.5 5532.8 5661.2
5834 6009 6183.9 6420.9 6731 7211.7 7955.9 9001.3 10226.1 11672.4
13320.3 14968.2 16684.7 18319.3 20427.8 22598.4 25234.1 27712.6 28957.3 27468.9
21657.1 11812 3309 704.3 150.6 11.1 0
5470.8 5433.1 5402.1 5433.1 5497.3 5603.6 5738.8 5898.2 6048.8 6217.2
6401 6587.1 6784.2 7045.5 7388.8 7887.2 8578.2 9541.7 10740 12128.7
13805.3 15590.5 17579.5 19743.4 22089 24695.9 27446.8 30036 31369.4 30042.6
23646.1 10895 2314.6 600.2 124 11.1 0
5470.8 5430.9 5422 5461.9 5539.4 5663.4 5818.5 5969.1 6144.1 6305.8
6487.4 6664.6 6868.3 7112 7464.1 7971.4 8677.9 9643.6 10866.2 12365.7
14066.7 15931.6 17964.9 20221.9 22627.2 25274 28033.7 30501.1 31601.9 29692.7
22290.6 9072.2 1760.8 467.3 93 8.9 0
5470.8 5475.2 5510.6 5632.4 5780.8 5982.4 6226 6469.7 6711.1 6954.7
7191.7 7446.4 7718.9 8086.5 8622.5 9309.1 10150.8 11222.8 12507.4 13947.1
15484.2 17078.9 18802.1 20430.1 21922.9 23187.6 24166.6 24465.6 23375.8 19980.4
12819.7 3763.1 684.4 210.4 53.2 17.7 0
5470.8 5495.1 5561.6 5694.5 5884.9 6124.1 6387.7 6664.6 6937 7185.1
7426.5 7661.3 7911.6 8217.2 8582.7 9078.8 9738.8 10542.8 11444.3 12376.8
13320.3 14270.5 15191.9 15920.6 16301.5 16305.9 15958.2 15169.7 13548.4 11253.8
7302.5 2451.9 547.1 179.4 68.7 26.6 0
5470.8 5499.5 5581.5 5714.4 5911.5 6135.2 6372.2 6600.3 6793 6939.2
7023.4 7076.5 7094.3 7120.8 7174 7260.4 7490.7 7980.2 8600.4 9207.3
9603.7 9785.3 9749.9 9256 8170.7 6735.5 5143 3371 1962.4 1058.7
567 250.3 104.1 42.1 15.5 2.2 0
5470.8 5512.8 5561.6 5654.6 5723.3 5760.9 5765.3 5676.7 5515.1 5238.2
4848.4 4361.1 3807.4 3249.2 2711 2208.2 1758.6 1455.2 1348.9 1335.6
1348.9 1340 1204.9 954.6 682.2 456.3 303.4 230.3 190.5 155
119.6 75.3 31 13.3 4.4 0 0
5470.8 5515.1 5504 5428.7 5267 5021.1 4686.7 4203.8 3572.6 2839.5
2155.1 1594.7 1189.4 974.5 897 881.5 870.4 857.2 835 810.6
773 691 569.2 443 341.1 270.2 214.8 168.3 130.7 97.5
64.2 31 13.3 4.4 0 0 0
5470.8 5484 5366.7 5083.2 4655.7 4099.7 3342.3 2511.7 1802.9 1309
1047.6 934.7 866 808.4 757.5 715.4 693.3 668.9 646.7 624.6
589.2 527.1 447.4 363.2 285.7 228.1 183.8 141.8 106.3 73.1
37.7 17.7 6.6 0 0 0 0
5470.8 5444.2 5174 4700 4039.9 3220.4 2276.9 1557.1 1162.8 1027.7
961.3 899.2 821.7 728.7 633.5 553.7 493.9 467.3 485.1 511.6
511.6 480.6 425.3 354.4 279.1 221.5 172.8 135.1 99.7 66.4
42.1 17.7 6.6 0 0 0 0
5470.8 5428.7 5027.8 4354.5 3455.2 2392.1 1561.5 1158.4 1052.1 994.5
934.7 850.5 750.8 644.5 542.6 456.3 385.4 350 334.4 330
332.2 332.2 323.4 294.6 259.1 221.5 186 148.4 119.6 95.2
70.9 42.1 8.9 0 0 0 0
5470.8 5422 4908.2 4110.8 3043.2 1951.3 1282.4 1091.9 1032.1 976.8
901.5 804 697.7 589.2 496.1 418.6 369.9 343.3 325.6 310.1
294.6 281.3 270.2 256.9 239.2 214.8 183.8 155 132.9 108.5
79.7 48.7 8.9 0 0 0 0
5470.8 5395.4 4799.6 3891.5 2722.1 1665.6 1167.2 1072 1021.1 956.8
874.9 784.1 686.6 580.3 487.3 418.6 376.5 354.4 338.9 325.6
307.9 294.6 279.1 263.6 243.6 210.4 168.3 144 119.6 95.2
66.4 31 4.4 0 0 0 0
5470.8 5393.2 4766.4 3809.6 2591.4 1559.3 1131.8 1063.1 1016.6 948
863.8 779.6 688.8 589.2 493.9 420.8 381 358.8 341.1 327.8
314.5 299 281.3 261.4 232.6 188.3 137.3 115.2 93 68.7
44.3 15.5 0 0 0 0 0
5470.8 5397.7 4746.5 3776.4 2536 1526.1 1131.8 1060.9 1012.2 945.8
859.4 775.2 688.8 586.9 491.7 418.6 381 358.8 343.3 330
316.7 299 281.3 261.4 230.3 181.6 132.9 113 88.6 66.4
39.9 13.3 0 0 0 0 0
